Grove Gear HM226-80-2-1.000-56C-L4
Part #:HM226-80-2-1.000-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 7.38 | LM: | 8.32 |
| BD: | 5.88 | BF: | 0.41 |
| T: | 1 | L: | 6.07 in |
| C: | 8 in | F: | 3.38 |
| AK: | 4.5 | AE1: | 0.6 |
| AD: | 6.01 | G: | 1.69 |
| BE: | 0.38 in | AJ: | 5.88 |
| AG: | 7 | Center Distance (in): | 2.625 in |
| D: | 2.94 | U: | 0.75 in |
| AE2: | 0.39 | V: | 1.94 in |
| I: | 4.34 in |
Technical Specifications
| Thrust Rating - output shaft: | 2091 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Ratio: | 80:1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Model Code: | HM226 | Ratio Range: | 80:1 |
| Input RPM: | 1,750 | Output RPM: | 21.9 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.000 in |
| Motor Frame Size: | 56C | Bore Code: | 16 |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.577 |
| Assembly: | HM-2 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

