How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | BD: | 9 |
| BF: | 0.53 | AE2: | 0.39 |
| BE1: | 0.5 in | I: | 4.34 in |
| AJ: | 7.25 | AG: | 7 |
| L1: | 9.32 in | F: | 3.38 |
| V: | 1.94 in | C: | 8 in |
| L: | 6.07 in | U: | 0.75 in |
| T: | 1.125 | AK: | 8.5 |
| AE1: | 0.6 | G: | 1.69 |
| Center Distance (in): | 2.625 in | AD: | 6.01 |
| B: | 7.38 |
Technical Specifications
| Output RPM: | 21.9 | Center Distance (in): | 2.625 |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.75 in |
| Input HP @ 1750 RPM: | 0.577 | Ratio: | 80:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM226 |
| Output Shaft Direction: | 2 | Bore Code: | 18 |
| Output Diameter (in): | 1.125 in | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Ratio Range: | 80:1 |
| Output Key: | 1/4 X 2.50 | Thrust Rating - output shaft: | 2091 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-2 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

