How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.39 | D: | 2.94 |
| AK: | 4.5 | BD: | 5.88 |
| V: | 1.94 in | BE: | 0.38 in |
| AG: | 7 | AE1: | 0.6 |
| I: | 4.34 in | U: | 0.75 in |
| AJ: | 5.88 | AD: | 6.01 |
| BF: | 0.41 | Center Distance (in): | 2.625 in |
| L: | 6.07 in | C: | 8 in |
| B: | 7.38 | F: | 3.38 |
| G: | 1.69 | LM: | 8.32 |
| T: | 1.125 |
Technical Specifications
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Ratio: | 80:1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.577 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.625 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2091 |
| Motor Frame Size: | 56C | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Output Diameter (in): | 1.125 in | Output Key: | 1/4 X 2.50 |
| Output RPM: | 21.9 | Ratio Range: | 80:1 |
| Output Shaft Direction: | 2 | Assembly: | HM-2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Model Code: | HM226 | Bore Code: | 18 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

