How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7 | AK: | 8.5 |
| U: | 0.75 in | V: | 1.94 in |
| G: | 1.69 | B: | 7.38 |
| AE1: | 0.6 | C: | 8 in |
| D: | 2.94 | F: | 3.38 |
| AJ: | 7.25 | AE2: | 0.39 |
| Center Distance (in): | 2.625 in | L: | 6.07 in |
| BF: | 0.53 | T: | 1.188 |
| L1: | 9.32 in | BD: | 9 |
| AD: | 6.01 | I: | 4.34 in |
| BE1: | 0.5 in |
Technical Specifications
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Ratio: | 80:1 | Reducer: | Worm - Right Angle |
| Assembly: | HM-2 | Ratio Range: | 80:1 |
| Model Code: | HM226 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.577 | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Thrust Rating - output shaft: | 2091 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Output RPM: | 21.9 | Input Diameter (in): | 0.75 in |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 19 | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

