How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | BE1: | 0.5 in |
| AE2: | 0.39 | F: | 3.38 |
| AE1: | 0.6 | V: | 1.94 in |
| AD: | 6.01 | U: | 0.75 in |
| T: | 1.188 | Center Distance (in): | 2.625 in |
| BD: | 9 | C: | 8 in |
| BF: | 0.53 | AG: | 7 |
| G: | 1.69 | AK: | 8.5 |
| L: | 6.07 in | B: | 7.38 |
| AJ: | 7.25 | L1: | 9.32 in |
| D: | 2.94 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.188 in |
| Bore Code: | 19 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Model Code: | HM226 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 21.9 |
| Motor Frame Size: | 210TC | Output Key: | 1/4 X 2.50 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2091 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Center Distance (in): | 2.625 |
| Output Shaft Assembly Code: | 2 | Assembly: | HM-2 |
| Ratio Range: | 80:1 | Ratio: | 80:1 |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 0.577 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

