How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | L: | 6.07 in |
| G: | 1.69 | AE1: | 0.6 |
| AG: | 7 | T: | 1.188 |
| AE2: | 0.39 | I: | 4.34 in |
| BF: | 0.53 | AD: | 6.01 |
| L1: | 9.32 in | V: | 1.94 in |
| AJ: | 7.25 | D: | 2.94 |
| U: | 0.75 in | F: | 3.38 |
| C: | 8 in | BD: | 9 |
| B: | 7.38 | BE1: | 0.5 in |
| AK: | 8.5 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.577 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Housing Material: | Cast Iron | Bore Code: | 19 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.188 in |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | Input RPM: | 1,750 |
| Assembly: | HM-2 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Ratio Range: | 80:1 | Center Distance (in): | 2.625 |
| Model Code: | HM226 | Shaft Seal Material: | Viton |
| Output RPM: | 21.9 | Ratio: | 80:1 |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

