Grove Gear HM226-80-2-1.188-56C-L1
Part #:HM226-80-2-1.188-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7 | L: | 6.07 in |
| F: | 3.38 | C: | 8 in |
| V: | 1.94 in | LM: | 8.32 |
| AK: | 4.5 | AE1: | 0.6 |
| U: | 0.75 in | G: | 1.69 |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| B: | 7.38 | AE2: | 0.39 |
| AJ: | 5.88 | BF: | 0.41 |
| D: | 2.94 | AD: | 6.01 |
| BE: | 0.38 in | T: | 1.188 |
| BD: | 5.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.577 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 19 | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 2091 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Model Code: | HM226 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-2 |
| Output RPM: | 21.9 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 80:1 | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.188 in |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Center Distance (in): | 2.625 |
| Housing Material: | Cast Iron | Ratio: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

