Grove Gear HM226-80-2-1.188-56C-L2
Part #:HM226-80-2-1.188-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.01 | L: | 6.07 in |
| Center Distance (in): | 2.625 in | U: | 0.75 in |
| B: | 7.38 | I: | 4.34 in |
| AE1: | 0.6 | AK: | 4.5 |
| T: | 1.188 | AG: | 7 |
| BD: | 5.88 | V: | 1.94 in |
| D: | 2.94 | G: | 1.69 |
| AE2: | 0.39 | BF: | 0.41 |
| BE: | 0.38 in | C: | 8 in |
| AJ: | 5.88 | LM: | 8.32 |
| F: | 3.38 |
Technical Specifications
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Assembly: | HM-2 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Output RPM: | 21.9 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Ratio Range: | 80:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Model Code: | HM226 | Ratio: | 80:1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.625 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.188 in | Thrust Rating - output shaft: | 2091 |
| Input HP @ 1750 RPM: | 0.577 | Bore Code: | 19 |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

