How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.32 | B: | 7.38 |
| AE2: | 0.39 | G: | 1.69 |
| D: | 2.94 | V: | 1.94 in |
| L: | 6.07 in | AG: | 7 |
| BF: | 0.41 | T: | 1.25 |
| BE: | 0.38 in | I: | 4.34 in |
| U: | 0.75 in | Center Distance (in): | 2.625 in |
| AJ: | 5.88 | AE1: | 0.6 |
| AD: | 6.01 | F: | 3.38 |
| AK: | 4.5 | C: | 8 in |
| BD: | 5.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output RPM: | 21.9 |
| Thrust Rating - output shaft: | 2091 | Ratio Range: | 80:1 |
| Model Code: | HM226 | Ratio: | 80:1 |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.250 in |
| Input RPM: | 1,750 | Assembly: | HM-2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.625 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Bore Code: | 20 |
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Key: | 1/4 X 3.00 | Input HP @ 1750 RPM: | 0.577 |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

