How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.32 | AG: | 7 |
| BE: | 0.38 in | V: | 1.94 in |
| L: | 6.07 in | AE1: | 0.6 |
| AE2: | 0.39 | T: | 1.25 |
| B: | 7.38 | G: | 1.69 |
| BF: | 0.41 | U: | 0.75 in |
| C: | 8 in | D: | 2.94 |
| F: | 3.38 | BD: | 5.88 |
| AD: | 6.01 | Center Distance (in): | 2.625 in |
| I: | 4.34 in | AK: | 4.5 |
| AJ: | 5.88 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Assembly: | HM-2 |
| Input HP @ 1750 RPM: | 0.577 | Input RPM: | 1,750 |
| Bore Code: | 20 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output RPM: | 21.9 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| Ratio Range: | 80:1 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.250 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 3.00 |
| Input Diameter (in): | 0.75 in | Model Code: | HM226 |
| Thrust Rating - output shaft: | 2091 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

