How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | U: | 0.75 in |
| LM: | 8.32 | AJ: | 5.88 |
| BD: | 5.88 | I: | 4.34 in |
| T: | 1.25 | C: | 8 in |
| L: | 6.07 in | F: | 3.38 |
| AE1: | 0.6 | G: | 1.69 |
| B: | 7.38 | AE2: | 0.39 |
| BF: | 0.41 | D: | 2.94 |
| AG: | 7 | BE: | 0.38 in |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| AD: | 6.01 |
Technical Specifications
| Output Diameter (in): | 1.250 in | Ratio Range: | 80:1 |
| Output Shaft Direction: | 2 | Center Distance (in): | 2.625 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 2091 |
| Ratio: | 80:1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 21.9 | Motor Frame Size: | 140TC |
| Input Diameter (in): | 0.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Bore Code: | 20 | Model Code: | HM226 |
| Input HP @ 1750 RPM: | 0.577 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 3.00 |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

