How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8 in | I: | 4.34 in |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| AD: | 6.01 | AE1: | 0.6 |
| G: | 1.69 | U: | 0.75 in |
| B: | 7.38 | F: | 3.38 |
| L: | 6.07 in | AJ: | 7.25 |
| BF: | 0.53 | BD: | 9 |
| D: | 2.94 | BE1: | 0.5 in |
| AE2: | 0.39 | L1: | 9.32 in |
| AG: | 7 | T: | 1.25 |
| AK: | 8.5 |
Technical Specifications
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Ratio: | 80:1 | Thrust Rating - output shaft: | 2091 |
| Gear Type: | Worm | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Assembly: | HM-2 |
| Housing Material: | Cast Iron | Model Code: | HM226 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output RPM: | 21.9 | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Center Distance (in): | 2.625 |
| Output Diameter (in): | 1.250 in | Bore Code: | 20 |
| Output Key: | 1/4 X 3.00 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 0.577 | Ratio Range: | 80:1 |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

