How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7 | U: | 0.75 in |
| I: | 4.34 in | AE2: | 0.39 |
| L: | 6.07 in | AE1: | 0.6 |
| AD: | 6.01 | L1: | 9.32 in |
| F: | 3.38 | AJ: | 7.25 |
| BE1: | 0.5 in | BF: | 0.53 |
| V: | 1.94 in | T: | 1.25 |
| BD: | 9 | Center Distance (in): | 2.625 in |
| D: | 2.94 | C: | 8 in |
| B: | 7.38 | AK: | 8.5 |
| G: | 1.69 |
Technical Specifications
| Ratio Range: | 80:1 | Thrust Rating - output shaft: | 2091 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 0.577 |
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Ratio: | 80:1 |
| Model Code: | HM226 | Output Diameter (in): | 1.250 in |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Assembly: | HM-2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 20 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Output RPM: | 21.9 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

