How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | BE1: | 0.5 in |
| AJ: | 7.25 | I: | 4.34 in |
| Center Distance (in): | 2.625 in | AD: | 6.01 |
| BF: | 0.53 | L1: | 9.32 in |
| AE2: | 0.39 | AK: | 8.5 |
| D: | 2.94 | AE1: | 0.6 |
| G: | 1.69 | AG: | 7 |
| B: | 7.38 | T: | 1.25 |
| F: | 3.38 | L: | 6.07 in |
| C: | 8 in | BD: | 9 |
| V: | 1.94 in |
Technical Specifications
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 21.9 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Ratio: | 80:1 |
| Assembly: | HM-2 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Model Code: | HM226 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 210TC | Bore Code: | 20 |
| Shaft Seal Material: | Viton | Ratio Range: | 80:1 |
| Output Key: | 1/4 X 3.00 | Thrust Rating - output shaft: | 2091 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.250 in |
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 0.577 |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

