Grove Gear HM226-80-2-1.250-56C-L1
Part #:HM226-80-2-1.250-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | U: | 0.75 in |
| B: | 7.38 | AK: | 4.5 |
| BE: | 0.38 in | AJ: | 5.88 |
| AG: | 7 | BD: | 5.88 |
| AE1: | 0.6 | L: | 6.07 in |
| T: | 1.25 | BF: | 0.41 |
| C: | 8 in | AD: | 6.01 |
| AE2: | 0.39 | I: | 4.34 in |
| LM: | 8.32 | G: | 1.69 |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| F: | 3.38 |
Technical Specifications
| Output Diameter (in): | 1.250 in | Motor Frame Size: | 56C |
| Thrust Rating - output shaft: | 2091 | Bore Code: | 20 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Key: | 1/4 X 3.00 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Model Code: | HM226 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Assembly: | HM-2 | Ratio Range: | 80:1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 2.625 | Output RPM: | 21.9 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Ratio: | 80:1 |
| Input HP @ 1750 RPM: | 0.577 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

