Grove Gear HM226-80-2-1.250-56C-L2
Part #:HM226-80-2-1.250-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.69 | F: | 3.38 |
| AK: | 4.5 | C: | 8 in |
| BD: | 5.88 | L: | 6.07 in |
| BE: | 0.38 in | AE2: | 0.39 |
| V: | 1.94 in | AE1: | 0.6 |
| BF: | 0.41 | LM: | 8.32 |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| B: | 7.38 | U: | 0.75 in |
| T: | 1.25 | AG: | 7 |
| I: | 4.34 in | AJ: | 5.88 |
| AD: | 6.01 |
Technical Specifications
| Input RPM: | 1,750 | Center Distance (in): | 2.625 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2091 |
| Output Key: | 1/4 X 3.00 | Ratio: | 80:1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.577 | Ratio Range: | 80:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 20 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Assembly: | HM-2 | Motor Frame Size: | 56C |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | HM226 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Output RPM: | 21.9 |
| Output Diameter (in): | 1.250 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

