Grove Gear HM226-80-2-1.250-56C-L4
Part #:HM226-80-2-1.250-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.01 | C: | 8 in |
| LM: | 8.32 | Center Distance (in): | 2.625 in |
| F: | 3.38 | BD: | 5.88 |
| L: | 6.07 in | G: | 1.69 |
| AG: | 7 | BF: | 0.41 |
| I: | 4.34 in | D: | 2.94 |
| AE2: | 0.39 | U: | 0.75 in |
| BE: | 0.38 in | B: | 7.38 |
| V: | 1.94 in | AK: | 4.5 |
| AE1: | 0.6 | AJ: | 5.88 |
| T: | 1.25 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.250 in |
| Shaft Seal Material: | Viton | Model Code: | HM226 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Input HP @ 1750 RPM: | 0.577 | Product Type: | Right Angle |
| Ratio Range: | 80:1 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 3.00 | Assembly: | HM-2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 20 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Ratio: | 80:1 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Output RPM: | 21.9 | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 2091 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

