How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | I: | 4.34 in |
| L: | 6.07 in | T: | 1.438 |
| LM: | 8.32 | AG: | 7 |
| U: | 0.75 in | BE: | 0.38 in |
| G: | 1.69 | F: | 3.38 |
| B: | 7.38 | Center Distance (in): | 2.625 in |
| V: | 1.94 in | C: | 8 in |
| AJ: | 5.88 | BF: | 0.41 |
| BD: | 5.88 | AE2: | 0.39 |
| AD: | 6.01 | AK: | 4.5 |
| D: | 2.94 |
Technical Specifications
| Shaft Seal Material: | Viton | Bore Code: | 23 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 80:1 | Motor Frame Size: | 140TC |
| Input Diameter (in): | 0.75 in | Assembly: | HM-2 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Ratio: | 80:1 |
| Model Code: | HM226 | Output RPM: | 21.9 |
| Input HP @ 1750 RPM: | 0.577 | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2091 |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

