Grove Gear HM226-80-2-1.438-56C-L2
Part #:HM226-80-2-1.438-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 7.38 | BE: | 0.38 in |
| AD: | 6.01 | U: | 0.75 in |
| BF: | 0.41 | C: | 8 in |
| AE1: | 0.6 | L: | 6.07 in |
| G: | 1.69 | V: | 1.94 in |
| AE2: | 0.39 | F: | 3.38 |
| I: | 4.34 in | D: | 2.94 |
| T: | 1.438 | AK: | 4.5 |
| BD: | 5.88 | Center Distance (in): | 2.625 in |
| AG: | 7 | LM: | 8.32 |
| AJ: | 5.88 |
Technical Specifications
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Bore Code: | 23 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.577 | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Ratio: | 80:1 | Output Diameter (in): | 1.438 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 2091 | Housing Material: | Cast Iron |
| Model Code: | HM226 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Center Distance (in): | 2.625 | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 2 | Output RPM: | 21.9 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

