How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BD: | 5.88 |
| L: | 6.07 in | LM: | 8.32 |
| AG: | 7 | V: | 1.94 in |
| D: | 2.94 | AE2: | 0.39 |
| T: | 1.125 | AK: | 4.5 |
| B: | 7.38 | AJ: | 5.88 |
| U: | 0.75 in | F: | 3.38 |
| Center Distance (in): | 2.625 in | AE1: | 0.6 |
| BF: | 0.41 | G: | 1.69 |
| I: | 4.34 in | AD: | 6.01 |
| C: | 8 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Ratio Range: | 80:1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Bore Code: | 18 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Assembly: | HM-2 |
| Housing Material: | Cast Iron | Ratio: | 80:1 |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 2091 | Output Diameter (in): | 1.125 in |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 0.577 | Center Distance (in): | 2.625 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Model Code: | HM226 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Output RPM: | 21.9 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

