How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | AD: | 6.53 |
| AJ: | 5.88 | LM: | 8.82 |
| AG: | 7.5 | L: | 6.57 in |
| BF: | 0.41 | AK: | 4.5 |
| D: | 3.25 | F: | 4 |
| BE: | 0.38 in | C: | 8.88 in |
| AE2: | 0.36 | G: | 2 |
| B: | 8.12 | U: | 0.875 in |
| Center Distance (in): | 3 in | AE1: | 0.6 |
| BD: | 5.88 | I: | 4.84 in |
| V: | 2.51 in |
Technical Specifications
| Model Code: | HM230 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 5.45 |
| Shaft Seal Material: | Viton | Assembly: | HM-1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 10:1 |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio: | 10:1 |
| Center Distance (in): | 3 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.188 in | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 19 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2147 |
| Gear Type: | Worm | Output RPM: | 175 |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

