How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | C: | 8.88 in |
| Center Distance (in): | 3 in | V: | 2.51 in |
| AJ: | 5.88 | D: | 3.25 |
| AD: | 6.53 | AK: | 4.5 |
| U: | 0.875 in | AG: | 7.5 |
| I: | 4.84 in | AE2: | 0.36 |
| LM: | 8.82 | G: | 2 |
| F: | 4 | BF: | 0.41 |
| BE: | 0.38 in | BD: | 5.88 |
| AE1: | 0.6 | B: | 8.12 |
| L: | 6.57 in |
Technical Specifications
| Assembly: | HM-1 | Ratio: | 10:1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Bore Code: | 19 | Output RPM: | 175 |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.45 | Ratio Range: | 10:1 |
| Output Diameter (in): | 1.188 in | Model Code: | HM230 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Center Distance (in): | 3 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Thrust Rating - output shaft: | 2147 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

