How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | AJ: | 5.88 |
| U: | 0.875 in | C: | 8.88 in |
| AE1: | 0.6 | Center Distance (in): | 3 in |
| I: | 4.84 in | BD: | 5.88 |
| B: | 8.12 | F: | 4 |
| G: | 2 | V: | 2.51 in |
| AD: | 6.53 | L: | 6.57 in |
| BF: | 0.41 | AG: | 7.5 |
| BE: | 0.38 in | LM: | 8.82 |
| T: | 1.188 | AK: | 4.5 |
| AE2: | 0.36 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Model Code: | HM230 |
| Thrust Rating - output shaft: | 2147 | Assembly: | HM-1 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Output Diameter (in): | 1.188 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 5.45 | Reducer: | Worm - Right Angle |
| Bore Code: | 19 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output RPM: | 175 |
| Gear Type: | Worm | Ratio: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

