How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | BD: | 9 |
| G: | 2 | U: | 0.875 in |
| V: | 2.51 in | F: | 4 |
| T: | 1.188 | BE1: | 0.5 in |
| AK: | 8.5 | L: | 6.57 in |
| BF: | 0.53 | C: | 8.88 in |
| D: | 3.25 | Center Distance (in): | 3 in |
| AE2: | 0.36 | AD: | 6.53 |
| L1: | 9.82 in | I: | 4.84 in |
| AG: | 7.5 | B: | 8.12 |
| AJ: | 7.25 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Bore Code: | 19 | Model Code: | HM230 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Output RPM: | 175 | Thrust Rating - output shaft: | 2147 |
| Output Diameter (in): | 1.188 in | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Assembly: | HM-1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Ratio: | 10:1 | Ratio Range: | 10:1 |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 5.45 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

