How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | L1: | 9.82 in |
| V: | 2.51 in | B: | 8.12 |
| AK: | 8.5 | AG: | 7.5 |
| D: | 3.25 | G: | 2 |
| AE1: | 0.6 | AE2: | 0.36 |
| T: | 1.188 | I: | 4.84 in |
| BE1: | 0.5 in | BF: | 0.53 |
| C: | 8.88 in | AD: | 6.53 |
| AJ: | 7.25 | Center Distance (in): | 3 in |
| F: | 4 | U: | 0.875 in |
| L: | 6.57 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Bore Code: | 19 |
| Model Code: | HM230 | Output Diameter (in): | 1.188 in |
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Output RPM: | 175 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Ratio: | 10:1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 5.45 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Thrust Rating - output shaft: | 2147 | Assembly: | HM-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

