How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | AE2: | 0.36 |
| F: | 4 | Center Distance (in): | 3 in |
| V: | 2.51 in | U: | 0.875 in |
| G: | 2 | T: | 1.188 |
| AJ: | 5.88 | I: | 4.84 in |
| AK: | 4.5 | LM: | 8.82 |
| L: | 6.57 in | AD: | 6.53 |
| BE: | 0.38 in | BF: | 0.41 |
| AG: | 7.5 | AE1: | 0.6 |
| C: | 8.88 in | BD: | 5.88 |
| B: | 8.12 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 175 | Output Diameter (in): | 1.188 in |
| Thrust Rating - output shaft: | 2147 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Assembly: | HM-1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Ratio: | 10:1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input RPM: | 1,750 | Model Code: | HM230 |
| Ratio Range: | 10:1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 5.45 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 19 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

