How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | BE: | 0.38 in |
| L: | 6.57 in | B: | 8.12 |
| D: | 3.25 | AE1: | 0.6 |
| C: | 8.88 in | AK: | 4.5 |
| V: | 2.51 in | T: | 1.188 |
| AD: | 6.53 | BF: | 0.41 |
| Center Distance (in): | 3 in | BD: | 5.88 |
| G: | 2 | U: | 0.875 in |
| LM: | 8.82 | I: | 4.84 in |
| AG: | 7.5 | AE2: | 0.36 |
| AJ: | 5.88 |
Technical Specifications
| Housing Material: | Cast Iron | Bore Code: | 19 |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Center Distance (in): | 3 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.188 in | Thrust Rating - output shaft: | 2147 |
| Output Shaft: | Hollow Bore | Model Code: | HM230 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 5.45 | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 56C | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Ratio: | 10:1 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

