How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | G: | 2 |
| L: | 6.57 in | AD: | 6.53 |
| F: | 4 | I: | 4.84 in |
| T: | 1.25 | BE: | 0.38 in |
| BD: | 5.88 | AJ: | 5.88 |
| D: | 3.25 | AK: | 4.5 |
| U: | 0.875 in | AG: | 7.5 |
| BF: | 0.41 | LM: | 8.82 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| AE1: | 0.6 | AE2: | 0.36 |
| C: | 8.88 in |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Gear Type: | Worm | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2147 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Model Code: | HM230 |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Assembly: | HM-1 | Input HP @ 1750 RPM: | 5.45 |
| Output Diameter (in): | 1.250 in | Input Diameter (in): | 0.875 in |
| Bore Code: | 20 | Output Key: | 1/4 X 3.00 |
| Output RPM: | 175 | Product Type: | Right Angle |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

