How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | G: | 2 |
| BD: | 5.88 | U: | 0.875 in |
| B: | 8.12 | AJ: | 5.88 |
| AE1: | 0.6 | Center Distance (in): | 3 in |
| BE: | 0.38 in | AK: | 4.5 |
| AD: | 6.53 | T: | 1.25 |
| I: | 4.84 in | F: | 4 |
| AE2: | 0.36 | BF: | 0.41 |
| AG: | 7.5 | LM: | 8.82 |
| D: | 3.25 | C: | 8.88 in |
| L: | 6.57 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 3.00 |
| Output Diameter (in): | 1.250 in | Input HP @ 1750 RPM: | 5.45 |
| Reducer: | Worm - Right Angle | Output RPM: | 175 |
| Bore Code: | 20 | Assembly: | HM-1 |
| Ratio Range: | 10:1 | Ratio: | 10:1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2147 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 1 |
| Model Code: | HM230 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

