How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | G: | 2 |
| F: | 4 | D: | 3.25 |
| AG: | 7.5 | AJ: | 5.88 |
| V: | 2.51 in | I: | 4.84 in |
| T: | 1.25 | AE1: | 0.6 |
| AE2: | 0.36 | BF: | 0.41 |
| L: | 6.57 in | BE: | 0.38 in |
| B: | 8.12 | AD: | 6.53 |
| BD: | 5.88 | Center Distance (in): | 3 in |
| U: | 0.875 in | AK: | 4.5 |
| LM: | 8.82 |
Technical Specifications
| Model Code: | HM230 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.250 in | Service Factor: | 1 |
| Ratio Range: | 10:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 20 |
| Housing Material: | Cast Iron | Ratio: | 10:1 |
| Input HP @ 1750 RPM: | 5.45 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Thrust Rating - output shaft: | 2147 | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Output Key: | 1/4 X 3.00 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 140TC |
| Assembly: | HM-1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

