How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | AK: | 8.5 |
| G: | 2 | U: | 0.875 in |
| Center Distance (in): | 3 in | AE1: | 0.6 |
| BE1: | 0.5 in | L: | 6.57 in |
| BF: | 0.53 | D: | 3.25 |
| B: | 8.12 | AG: | 7.5 |
| AE2: | 0.36 | L1: | 9.82 in |
| V: | 2.51 in | AD: | 6.53 |
| BD: | 9 | F: | 4 |
| T: | 1.25 | AJ: | 7.25 |
| I: | 4.84 in |
Technical Specifications
| Output RPM: | 175 | Thrust Rating - output shaft: | 2147 |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 3.00 | Input Diameter (in): | 0.875 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Ratio Range: | 10:1 | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.250 in | Output Shaft Assembly Code: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio: | 10:1 | Bore Code: | 20 |
| Assembly: | HM-1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 5.45 |
| Model Code: | HM230 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

