How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | I: | 4.84 in |
| C: | 8.88 in | T: | 1.25 |
| AE1: | 0.6 | AJ: | 5.88 |
| AK: | 4.5 | LM: | 8.82 |
| Center Distance (in): | 3 in | D: | 3.25 |
| G: | 2 | BD: | 5.88 |
| B: | 8.12 | F: | 4 |
| AG: | 7.5 | BE: | 0.38 in |
| L: | 6.57 in | AE2: | 0.36 |
| BF: | 0.41 | V: | 2.51 in |
| AD: | 6.53 |
Technical Specifications
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 5.45 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 56C |
| Gear Type: | Worm | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Ratio: | 10:1 |
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Thrust Rating - output shaft: | 2147 | Model Code: | HM230 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Bore Code: | 20 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-1 |
| Output Key: | 1/4 X 3.00 | Output Diameter (in): | 1.250 in |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

