How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AG: | 7.5 |
| I: | 4.84 in | T: | 1.25 |
| V: | 2.51 in | BF: | 0.41 |
| G: | 2 | L: | 6.57 in |
| LM: | 8.82 | AK: | 4.5 |
| AE1: | 0.6 | AD: | 6.53 |
| Center Distance (in): | 3 in | AJ: | 5.88 |
| B: | 8.12 | C: | 8.88 in |
| BE: | 0.38 in | D: | 3.25 |
| F: | 4 | BD: | 5.88 |
| AE2: | 0.36 |
Technical Specifications
| Ratio: | 10:1 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2147 | Output Shaft: | Hollow Bore |
| Output RPM: | 175 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.250 in | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 5.45 | Reducer: | Worm - Right Angle |
| Bore Code: | 20 | Service Factor: | 1 |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Output Shaft Direction: | 1 | Assembly: | HM-1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 3.00 | Model Code: | HM230 |
| Input Diameter (in): | 0.875 in | Ratio Range: | 10:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

