How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | AG: | 7.5 |
| D: | 3.25 | U: | 0.875 in |
| BE: | 0.38 in | T: | 1.25 |
| BD: | 5.88 | AK: | 4.5 |
| C: | 8.88 in | AJ: | 5.88 |
| F: | 4 | LM: | 8.82 |
| AE2: | 0.36 | B: | 8.12 |
| I: | 4.84 in | G: | 2 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| L: | 6.57 in | AD: | 6.53 |
| BF: | 0.41 |
Technical Specifications
| Bore Code: | 20 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 5.45 | Ratio: | 10:1 |
| Thrust Rating - output shaft: | 2147 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 175 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Assembly: | HM-1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 3.00 | Output Diameter (in): | 1.250 in |
| Model Code: | HM230 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

