How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | LM: | 8.82 |
| F: | 4 | B: | 8.12 |
| AK: | 4.5 | AG: | 7.5 |
| BF: | 0.41 | L: | 6.57 in |
| U: | 0.875 in | C: | 8.88 in |
| BE: | 0.38 in | AE2: | 0.36 |
| V: | 2.51 in | AJ: | 5.88 |
| D: | 3.25 | AD: | 6.53 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| T: | 1.438 | BD: | 5.88 |
| G: | 2 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 175 |
| Input HP @ 1750 RPM: | 5.45 | Ratio: | 10:1 |
| Model Code: | HM230 | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 2147 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Assembly: | HM-1 | Output Diameter (in): | 1.438 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 10:1 |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Gear Type: | Worm | Bore Code: | 23 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

