Grove Gear HM230-10-1-1.438-180TC-L3
Part #:HM230-10-1-1.438-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | V: | 2.51 in |
| AE1: | 0.6 | BD: | 9 |
| BE1: | 0.5 in | AG: | 7.5 |
| B: | 8.12 | L: | 6.57 in |
| U: | 0.875 in | L1: | 9.82 in |
| F: | 4 | I: | 4.84 in |
| AK: | 8.5 | BF: | 0.53 |
| G: | 2 | Center Distance (in): | 3 in |
| C: | 8.88 in | T: | 1.438 |
| D: | 3.25 | AE2: | 0.36 |
| AJ: | 7.25 |
Technical Specifications
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 5.45 | Center Distance (in): | 3 |
| Thrust Rating - output shaft: | 2147 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Assembly: | HM-1 |
| Gear Type: | Worm | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Model Code: | HM230 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 10:1 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 23 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

