Grove Gear HM230-10-1-1.438-180TC-L4
Part #:HM230-10-1-1.438-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | I: | 4.84 in |
| AK: | 8.5 | B: | 8.12 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| C: | 8.88 in | T: | 1.438 |
| U: | 0.875 in | AE1: | 0.6 |
| AG: | 7.5 | L1: | 9.82 in |
| BF: | 0.53 | L: | 6.57 in |
| D: | 3.25 | AD: | 6.53 |
| AJ: | 7.25 | BE1: | 0.5 in |
| F: | 4 | BD: | 9 |
| AE2: | 0.36 |
Technical Specifications
| Assembly: | HM-1 | Thrust Rating - output shaft: | 2147 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Ratio: | 10:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 5.45 | Service Factor: | 1 |
| Output RPM: | 175 | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Bore Code: | 23 |
| Shaft Seal Material: | Viton | Model Code: | HM230 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

