How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | L: | 6.57 in |
| F: | 4 | BE1: | 0.5 in |
| C: | 8.88 in | T: | 1.438 |
| Center Distance (in): | 3 in | L1: | 9.82 in |
| I: | 4.84 in | AD: | 6.53 |
| AK: | 8.5 | AE2: | 0.36 |
| AG: | 7.5 | B: | 8.12 |
| G: | 2 | AJ: | 7.25 |
| AE1: | 0.6 | BD: | 9 |
| U: | 0.875 in | BF: | 0.53 |
| D: | 3.25 |
Technical Specifications
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Assembly: | HM-1 | Ratio: | 10:1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Ratio Range: | 10:1 | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3 | Model Code: | HM230 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Bore Code: | 23 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2147 |
| Output Shaft Direction: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.45 | Input Diameter (in): | 0.875 in |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

