How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BF: | 0.53 |
| D: | 3.25 | AE1: | 0.6 |
| B: | 8.12 | G: | 2 |
| AE2: | 0.36 | U: | 0.875 in |
| AD: | 6.53 | AJ: | 7.25 |
| V: | 2.51 in | AK: | 8.5 |
| L1: | 9.82 in | L: | 6.57 in |
| AG: | 7.5 | Center Distance (in): | 3 in |
| T: | 1.438 | BD: | 9 |
| F: | 4 | C: | 8.88 in |
| I: | 4.84 in |
Technical Specifications
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 5.45 | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 2147 | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Model Code: | HM230 |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 210TC |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Output Diameter (in): | 1.438 in | Reducer: | Worm - Right Angle |
| Output RPM: | 175 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Product Type: | Right Angle |
| Center Distance (in): | 3 | Assembly: | HM-1 |
| Ratio: | 10:1 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

