How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | I: | 4.84 in |
| AD: | 6.53 | V: | 2.51 in |
| F: | 4 | AJ: | 7.25 |
| T: | 1.438 | L1: | 9.82 in |
| AE2: | 0.36 | U: | 0.875 in |
| AG: | 7.5 | AK: | 8.5 |
| G: | 2 | L: | 6.57 in |
| B: | 8.12 | Center Distance (in): | 3 in |
| BE1: | 0.5 in | AE1: | 0.6 |
| BF: | 0.53 | BD: | 9 |
| D: | 3.25 |
Technical Specifications
| Thrust Rating - output shaft: | 2147 | Product Type: | Right Angle |
| Model Code: | HM230 | Input Style: | Flexible Coupling Input |
| Assembly: | HM-1 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 5.45 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 175 |
| Ratio: | 10:1 | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

