Grove Gear HM230-10-1-1.438-56C-L2
Part #:HM230-10-1-1.438-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | Center Distance (in): | 3 in |
| AE1: | 0.6 | T: | 1.438 |
| D: | 3.25 | V: | 2.51 in |
| AK: | 4.5 | AG: | 7.5 |
| L: | 6.57 in | F: | 4 |
| B: | 8.12 | AE2: | 0.36 |
| C: | 8.88 in | LM: | 8.82 |
| AJ: | 5.88 | G: | 2 |
| U: | 0.875 in | BD: | 5.88 |
| I: | 4.84 in | BF: | 0.41 |
| BE: | 0.38 in |
Technical Specifications
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 5.45 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | HM230 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2147 | Assembly: | HM-1 |
| Motor Frame Size: | 56C | Input Diameter (in): | 0.875 in |
| Ratio Range: | 10:1 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Ratio: | 10:1 | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

