Grove Gear HM230-10-1-1.500-140TC
Part #:HM230-10-1-1.500-140TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AJ: | 5.88 |
| BF: | 0.41 | AK: | 4.5 |
| F: | 4 | I: | 4.84 in |
| V: | 2.51 in | LM: | 8.82 |
| AE1: | 0.6 | L: | 6.57 in |
| U: | 0.875 in | B: | 8.12 |
| AD: | 6.53 | AG: | 7.5 |
| G: | 2 | AE2: | 0.36 |
| D: | 3.25 | BD: | 5.88 |
| BE: | 0.38 in | T: | 1.5 |
| C: | 8.88 in |
Technical Specifications
| Motor Frame Size: | 140TC | Ratio Range: | 10:1 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Model Code: | HM230 | Thrust Rating - output shaft: | 2147 |
| Output Shaft Assembly Code: | 1 | Assembly: | HM-1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 5.45 |
| Bore Code: | 24 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Ratio: | 10:1 |
| Output Diameter (in): | 1.500 in | Shaft Seal Material: | Viton |
| Output RPM: | 175 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

