Grove Gear HM230-10-1-1.500-140TC-L4
Part #:HM230-10-1-1.500-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | AK: | 4.5 |
| D: | 3.25 | LM: | 8.82 |
| AG: | 7.5 | T: | 1.5 |
| I: | 4.84 in | U: | 0.875 in |
| G: | 2 | AD: | 6.53 |
| BF: | 0.41 | L: | 6.57 in |
| F: | 4 | BE: | 0.38 in |
| B: | 8.12 | V: | 2.51 in |
| AJ: | 5.88 | Center Distance (in): | 3 in |
| AE2: | 0.36 | BD: | 5.88 |
| C: | 8.88 in |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Model Code: | HM230 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Diameter (in): | 1.500 in |
| Input HP @ 1750 RPM: | 5.45 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 175 | Bore Code: | 24 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2147 | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Ratio Range: | 10:1 | Output Shaft Direction: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Housing Material: | Cast Iron | Assembly: | HM-1 |
| Motor Frame Size: | 140TC | Ratio: | 10:1 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

