Grove Gear HM230-10-1-1.500-180TC-L4
Part #:HM230-10-1-1.500-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | V: | 2.51 in |
| AE1: | 0.6 | AE2: | 0.36 |
| AK: | 8.5 | T: | 1.5 |
| C: | 8.88 in | L: | 6.57 in |
| F: | 4 | Center Distance (in): | 3 in |
| I: | 4.84 in | B: | 8.12 |
| U: | 0.875 in | BD: | 9 |
| D: | 3.25 | AG: | 7.5 |
| L1: | 9.82 in | BF: | 0.53 |
| BE1: | 0.5 in | G: | 2 |
| AD: | 6.53 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Ratio Range: | 10:1 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Assembly: | HM-1 | Input Diameter (in): | 0.875 in |
| Bore Code: | 24 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 5.45 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2147 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Ratio: | 10:1 | Output Diameter (in): | 1.500 in |
| Output RPM: | 175 | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Model Code: | HM230 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

