How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AJ: | 7.25 |
| AE2: | 0.36 | L1: | 9.82 in |
| F: | 4 | I: | 4.84 in |
| G: | 2 | D: | 3.25 |
| AD: | 6.53 | AG: | 7.5 |
| AK: | 8.5 | BD: | 9 |
| BE1: | 0.5 in | AE1: | 0.6 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| B: | 8.12 | BF: | 0.53 |
| C: | 8.88 in | T: | 1.5 |
| L: | 6.57 in |
Technical Specifications
| Model Code: | HM230 | Thrust Rating - output shaft: | 2147 |
| Output Diameter (in): | 1.500 in | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Assembly: | HM-1 | No. of Gear Reductions: | Single |
| Ratio: | 10:1 | Bore Code: | 24 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 5.45 |
| Housing Material: | Cast Iron | Output RPM: | 175 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Ratio Range: | 10:1 |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

