How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | U: | 0.875 in |
| Center Distance (in): | 3 in | C: | 8.88 in |
| AG: | 7.5 | I: | 4.84 in |
| AJ: | 7.25 | L: | 6.57 in |
| AK: | 8.5 | G: | 2 |
| BF: | 0.53 | AE2: | 0.36 |
| F: | 4 | AE1: | 0.6 |
| D: | 3.25 | BD: | 9 |
| AD: | 6.53 | B: | 8.12 |
| V: | 2.51 in | T: | 1.5 |
| L1: | 9.82 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Diameter (in): | 1.500 in |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 2147 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Output RPM: | 175 |
| Ratio Range: | 10:1 | Bore Code: | 24 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Assembly: | HM-1 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 5.45 |
| Center Distance (in): | 3 | Model Code: | HM230 |
| Input Style: | Flexible Coupling Input | Ratio: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

