How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AD: | 6.53 |
| D: | 3.25 | AG: | 7.5 |
| AJ: | 5.88 | B: | 8.12 |
| G: | 2 | AE2: | 0.36 |
| AE1: | 0.6 | U: | 0.875 in |
| L: | 6.57 in | AK: | 4.5 |
| F: | 4 | I: | 4.84 in |
| V: | 2.51 in | Center Distance (in): | 3 in |
| C: | 8.88 in | LM: | 8.82 |
| T: | 1.625 | BF: | 0.41 |
| BD: | 5.88 |
Technical Specifications
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Model Code: | HM230 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 5.45 |
| Service Factor: | 1 | Ratio: | 10:1 |
| Bore Code: | 26 | Thrust Rating - output shaft: | 2147 |
| Assembly: | HM-1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.625 in | Center Distance (in): | 3 |
| Gear Type: | Worm | Ratio Range: | 10:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

