How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.36 | BD: | 5.88 |
| AE1: | 0.6 | L: | 6.57 in |
| D: | 3.25 | BE: | 0.38 in |
| LM: | 8.82 | I: | 4.84 in |
| F: | 4 | B: | 8.12 |
| BF: | 0.41 | AD: | 6.53 |
| G: | 2 | C: | 8.88 in |
| V: | 2.51 in | AJ: | 5.88 |
| AK: | 4.5 | Center Distance (in): | 3 in |
| T: | 1.625 | AG: | 7.5 |
| U: | 0.875 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Assembly: | HM-1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Ratio: | 10:1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 5.45 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Model Code: | HM230 |
| Ratio Range: | 10:1 | Bore Code: | 26 |
| Output Diameter (in): | 1.625 in | Output Key: | 3/8 X 3.00 |
| Output RPM: | 175 | Thrust Rating - output shaft: | 2147 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

