How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | V: | 2.51 in |
| U: | 0.875 in | AJ: | 7.25 |
| AE2: | 0.36 | AG: | 7.5 |
| AK: | 8.5 | L1: | 9.82 in |
| AD: | 6.53 | T: | 1.625 |
| I: | 4.84 in | BD: | 9 |
| G: | 2 | Center Distance (in): | 3 in |
| D: | 3.25 | BF: | 0.53 |
| B: | 8.12 | BE1: | 0.5 in |
| AE1: | 0.6 | F: | 4 |
| L: | 6.57 in |
Technical Specifications
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2147 |
| Model Code: | HM230 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Ratio: | 10:1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Bore Code: | 26 | Ratio Range: | 10:1 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 180TC |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.625 in |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Assembly: | HM-1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 5.45 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

