Grove Gear HM230-10-1-1.625-210TC
Part #:HM230-10-1-1.625-210TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | L: | 6.57 in |
| AE2: | 0.36 | Center Distance (in): | 3 in |
| V: | 2.51 in | BF: | 0.53 |
| AD: | 6.53 | L1: | 9.82 in |
| B: | 8.12 | C: | 8.88 in |
| G: | 2 | D: | 3.25 |
| U: | 0.875 in | BD: | 9 |
| AK: | 8.5 | F: | 4 |
| AJ: | 7.25 | I: | 4.84 in |
| BE1: | 0.5 in | AG: | 7.5 |
| AE1: | 0.6 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 210TC | Ratio: | 10:1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output RPM: | 175 | Assembly: | HM-1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Ratio Range: | 10:1 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2147 |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 26 | Input HP @ 1750 RPM: | 5.45 |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Output Diameter (in): | 1.625 in |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Model Code: | HM230 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

